IESNA:LM-63-2002
[TEST]P1645571
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15189.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2451.8 2294.3 2190.4 2110.1 1994.4 1944.1 2022.3 2179.7 2400.4 2658.5 2957.3 3276.5 3603.2 3966.3 4306.9 
4719.3 5013.9 5254.9 5440.2 5516.2 5491.6 5279.5 4655.0 4309.1 4112.0 3850.6 3320.4 2411.1 1589.5 991.8 658.7 
396.3 181.0 107.1 42.8 0.0 0.0 
2451.8 2281.5 2184.0 2101.5 1988.0 1944.1 2027.6 2185.1 2406.8 2662.8 2970.2 3292.6 3615.0 3956.7 4320.9 
4715.0 5043.9 5282.7 5477.7 5556.9 5546.2 5339.5 4755.7 4384.1 4199.8 3939.5 3402.9 2489.3 1643.1 1029.3 684.4 
417.7 205.7 117.8 50.3 0.0 0.0 
2451.8 2296.5 2188.3 2117.6 2018.0 1956.9 2016.9 2157.2 2345.7 2585.7 2877.0 3185.5 3507.9 3853.9 4211.6 
4584.4 4959.2 5291.3 5598.7 5802.2 5878.3 5870.8 5612.6 5107.1 4826.4 4564.0 4037.0 3092.3 1988.0 1241.4 
825.8 525.9 290.3 192.8 81.4 0.0 0.0 
2451.8 2304.0 2210.8 2146.5 2056.5 1993.3 2014.8 2113.3 2278.3 2478.6 2721.7 3014.1 3311.9 3627.9 3962.0 
4314.4 4707.5 5130.6 5551.6 5914.7 6194.2 6372.0 6419.2 6366.7 6223.2 5946.8 5510.9 4681.8 3040.9 1813.4 
1057.2 671.6 383.5 190.7 71.8 0.0 0.0 
2451.8 2323.2 2231.1 2172.2 2112.2 2054.4 2039.4 2088.7 2193.6 2348.9 2546.0 2772.0 3015.2 3295.8 3604.3 
3913.8 4275.9 4690.4 5157.4 5653.3 6068.9 6408.5 6674.1 6891.5 7100.4 7293.2 7387.5 7047.9 5731.5 3386.9 
1567.0 694.1 369.5 157.5 57.8 1.1 0.0 
2451.8 2351.1 2266.5 2211.8 2177.6 2141.2 2121.9 2140.1 2192.6 2290.0 2423.9 2571.7 2738.8 2939.1 3186.6 
3423.3 3714.6 4074.5 4490.1 4987.1 5492.7 5970.4 6420.2 6848.7 7369.2 7981.9 8656.7 9200.8 8966.3 7097.2 
3841.0 1500.6 522.7 253.9 82.5 2.1 0.0 
2451.8 2375.7 2304.0 2261.1 2242.9 2239.7 2244.0 2260.0 2291.1 2344.7 2433.6 2548.2 2644.6 2734.5 2869.5 
3059.1 3280.8 3557.2 3931.0 4395.8 4951.7 5525.9 6148.2 6769.4 7419.6 8236.8 9165.5 10122.0 10522.6 9494.3 
7217.1 4212.7 1485.6 534.5 201.4 18.2 0.0 
2451.8 2376.8 2307.2 2265.4 2248.3 2248.3 2256.8 2274.0 2304.0 2357.5 2448.6 2561.0 2652.1 2732.4 2860.9 
3044.1 3247.6 3524.0 3896.7 4345.5 4916.4 5505.5 6113.9 6772.6 7419.6 8233.6 9155.9 10126.3 10535.4 9529.7 
7330.7 4506.2 1554.2 548.4 211.0 19.3 0.0 
2451.8 2389.6 2343.6 2316.8 2315.7 2332.9 2365.0 2399.3 2443.2 2500.0 2601.7 2709.9 2757.0 2809.5 2920.9 
3065.5 3253.0 3527.2 3898.8 4353.0 4887.5 5499.1 6147.1 6810.1 7487.1 8260.4 9102.3 9806.0 9914.2 8919.1 
7148.6 4531.9 1833.7 465.9 202.4 27.8 0.0 
2451.8 2420.7 2404.6 2408.9 2436.8 2479.6 2523.5 2571.7 2624.2 2697.1 2794.5 2854.5 2883.4 2941.3 3035.5 
3182.3 3363.3 3683.5 4072.4 4544.7 5166.0 5825.8 6532.7 7300.7 8128.7 9016.6 9807.1 10305.2 9994.5 8783.1 
6885.1 3594.6 1141.8 417.7 182.1 50.3 0.0 
2451.8 2450.7 2464.6 2501.0 2565.3 2647.8 2729.2 2817.0 2910.2 3010.9 3129.8 3193.0 3257.2 3349.4 3479.0 
3660.0 3902.1 4199.8 4559.7 4971.0 5417.7 5916.8 6421.3 7032.9 7654.2 8261.5 8663.1 8684.6 7729.1 6350.6 
4424.8 1853.0 584.8 249.6 92.1 27.8 0.0 
2451.8 2470.0 2496.8 2547.1 2629.6 2723.8 2818.1 2913.4 3005.5 3109.4 3215.5 3258.3 3293.7 3342.9 3400.8 
3483.3 3602.1 3752.1 3944.9 4177.3 4444.0 4729.0 5043.9 5441.2 5856.8 6210.3 6358.1 6194.2 5291.3 4264.1 
2968.0 1276.8 427.4 214.2 105.0 38.6 0.0 
2451.8 2463.6 2500.0 2561.0 2647.8 2741.0 2832.0 2912.3 2980.9 3048.4 3106.2 3106.2 3079.4 3055.9 3019.5 
2987.3 2974.5 2964.8 2949.8 2926.3 2896.3 2862.0 2856.7 2920.9 3042.0 3134.1 3058.0 2701.3 1984.8 1405.3 
882.6 453.1 262.4 152.1 86.8 34.3 0.0 
2451.8 2495.7 2543.9 2601.7 2675.6 2735.6 2774.2 2790.2 2769.9 2709.9 2609.2 2437.8 2197.9 1907.6 1557.4 
1252.1 987.6 816.2 730.5 691.9 671.6 657.7 638.4 624.5 636.2 645.9 622.3 576.3 497.0 412.4 343.8 268.8 193.9 123.2 
67.5 21.4 0.0 
2451.8 2520.3 2564.2 2600.7 2630.6 2631.7 2582.4 2468.9 2279.3 2037.3 1753.4 1424.6 1127.9 947.9 862.2 823.7 
801.2 790.5 788.3 788.3 786.2 777.6 759.4 732.6 706.9 695.2 670.5 615.9 529.1 420.9 335.3 264.6 186.4 111.4 66.4 17.1 
0.0 
2451.8 2531.0 2564.2 2570.7 2547.1 2459.3 2276.1 2037.3 1759.8 1444.9 1181.4 1041.1 983.3 956.5 934.0 919.0 916.9 
924.4 942.6 962.9 983.3 997.2 1001.5 984.4 949.0 897.6 822.6 738.0 635.2 498.1 359.9 239.9 159.6 107.1 55.7 10.7 0.0 
2451.8 2541.7 2555.7 2523.5 2422.9 2226.8 1966.6 1678.4 1388.2 1186.8 1112.9 1081.8 1051.8 1022.9 998.3 981.1 
980.1 1004.7 1024.0 1015.4 1015.4 1016.5 988.6 931.9 878.3 831.2 773.3 699.4 612.7 516.3 394.2 273.1 191.7 121.0 52.5 7.5 
0.0 
2451.8 2532.1 2530.0 2459.3 2286.8 2030.8 1752.3 1468.5 1255.3 1195.4 1179.3 1154.7 1115.0 1066.8 1029.3 1006.8 
961.9 899.7 893.3 874.0 833.3 835.5 840.8 851.5 859.0 851.5 835.5 809.8 770.1 701.6 547.3 419.9 295.6 174.6 72.8 4.3 
0.0 
2451.8 2528.9 2511.8 2410.0 2179.7 1907.6 1604.5 1353.9 1262.8 1257.5 1248.9 1222.1 1177.2 1119.3 1060.4 940.4 
859.0 805.5 731.6 715.5 712.3 723.0 746.6 763.7 755.1 735.9 711.2 679.1 637.3 584.8 485.2 404.9 323.5 201.4 85.7 4.3 
0.0 
2451.8 2528.9 2505.3 2365.0 2115.4 1817.7 1526.3 1327.1 1302.5 1315.3 1314.3 1290.7 1244.6 1180.4 1032.6 901.9 
806.5 697.3 657.7 639.5 635.2 639.5 645.9 638.4 602.0 581.6 564.5 540.9 503.4 460.6 397.4 333.1 261.4 181.0 81.4 3.2 
0.0 
2451.8 2507.5 2477.5 2345.7 2064.0 1770.5 1482.4 1319.6 1319.6 1341.0 1347.5 1329.2 1291.8 1211.4 1031.5 885.8 
750.8 672.7 647.0 651.2 696.2 706.9 640.5 639.5 584.8 577.3 548.4 521.6 489.5 420.9 355.6 284.9 211.0 145.7 60.0 3.2 
0.0 
2451.8 2496.8 2470.0 2334.0 2064.0 1770.5 1482.4 1318.5 1321.8 1344.2 1350.7 1336.7 1300.3 1208.2 1034.7 879.4 
749.8 670.5 647.0 658.7 720.9 727.3 641.6 647.0 587.0 587.0 549.5 517.3 479.9 407.0 342.8 277.4 198.2 123.2 56.8 3.2 
0.0 
